
DHW system, TD-CM, TD-CM, 455kW, mixing, ECL, insulation cover, Wilo, 455 kW
004X1785
TD-CM 455KW MIX-ECL INS-COVER WI
004X1785
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | DHW storage & charging |
| Approval | DVGWCE |
| Capacity [KW] | 455.0 kW |
| Category name | Tank solution substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | G1 1/4" |
| Circulation connection type | External thread |
| Circulation pipe size | DN25 |
| Connection direction primary and secondary | Vertical |
| Contains batteries | No |
| Cover material | PU Hard Foam |
| Current [A] [Max] | 4.0 A |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth without cover [mm] | 488 mm |
| Description | TD-CM 455KW MIX-ECL INS-COVER WI |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW circulation | Yes |
| DHW circulation pump brand | Grundfos |
| DHW circulation pump type | UPM GEO |
| DHW connection size | G1 3/4" |
| DHW connection type | External thread |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW HEX type | XB59M-1-80 |
| DHW pipe size | DN40 |
| DHW pump brand | Wilo |
| DHW pump type | STRATOS PARA Z |
| EU RoHS compliance | Out of scope |
| Flow circulation [m3/h] [Max] | 3.40 m³/h |
Characteristic | Value |
|---|---|
| Flow primary [m3/h] [Max] | 8.00 m³/h |
| Flow secondary [m3/h] [Max] | 7.80 m³/h |
| HE connection size | Rp2" |
| HE connection type | Internal thread |
| HE pipe size | DN50 |
| Heating pump brand | Wilo |
| Heating pump type | STRATOS PARA |
| Height without cover [mm] | 1940 mm |
| HEX DHW alloy | 1.4404 |
| HEX DHW brazing material | Brazed copper |
| Insulation material | PU Hard Foam |
| Manufacturer's name | Danfoss |
| Material Description | TD-CM 455KW MIX-ECL INS-COVER WI |
| P circulation [bar] [Max] | 0.31 bar |
| Package depth [mm] | 800 mm |
| Package height [mm] | 2000 mm |
| Package width [mm] | 1200 mm |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Pressure primary [bar] [Max] | 10 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | DHW system |
| Product line | 32 |
| Product Type | TD-CM |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Substation version | TD-CM, 455kW, mixing, ECL, insulation cover, Wilo |
| Supply temperature construction [˚C] | 90 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width without cover [mm] | 900 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 150 Kilogram |
| Net weight | 130 Kilogram |
| Volume | 806.211 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162744222 |
| Proposition 65 | Cancer and Reproductive Harm |