
DHW system, TC-DL, 546 kW, DHW controller name: ECL 310, 1300 L
004X1623
TC-DL 1300 ECL XB
004X1623
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | DHW storage & charging |
| Approval | DVGWCE |
| Capacity [KW] | 546.0 kW |
| Category name | Antilegionella systems |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | Rp2 1/2" |
| Circulation connection type | Internal thread |
| Circulation pipe size | DN65 |
| Connection direction primary and secondary | Vertical |
| Contains batteries | No |
| Current [A] [Max] | 4.0 A |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Delta P primary without heat meter [bar] [Min] | 0.35 bar |
| Delta P secondary [bar] [Max] | 0.86 bar |
| Depth without cover [mm] | 1100 mm |
| Description | TC-DL 1300 ECL XB |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 60,3/76,1mm |
| DH connection type | welded |
| DH pipe size | DN50/DN65 |
| DHW circulation | Yes |
| DHW connection size | Rp2 1/2" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW pipe size | DN65 |
| DHW pump brand | Grundfos |
| DHW pump type | MAGNA3 |
| Differential pressure primary [bar] [Max] | 12 bar |
| EU RoHS compliance | Out of scope |
| Flow circulation [m3/h] [Max] | 11.70 m³/h |
Characteristic | Value |
|---|---|
| Flow primary [m3/h] [Max] | 16.98 m³/h |
| Flow secondary [m3/h] [Max] | 20.00 m³/h |
| HE connection size | 60,3/76,1mm |
| HE connection type | welded |
| HE pipe size | DN50/DN65 |
| Height without cover [mm] | 2610 mm |
| HEX DHW alloy | 1.4404 |
| HEX DHW brazing material | Brazed copper |
| Hot water tank volume [l] | 1300 L |
| Insulation material | EPS with laminated fleece |
| Manufacturer's name | Danfoss |
| Material Description | TC-DL 1300 ECL XB |
| P circulation [bar] [Max] | -0.30 bar |
| Package 2 depth [mm] | 1000 mm |
| Package 2 height [mm] | 2425 mm |
| Package 2 width [mm] | 1300 mm |
| Package depth [mm] | 1000 mm |
| Package height [mm] | 1230 mm |
| Package width [mm] | 2510 mm |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 25 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Pressure primary [bar] [Max] | 25 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | DHW system |
| Product line | 32 |
| Product Type | TC-DL |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 90 °C |
| Supply voltage [V] AC | 230 V |
| Tank material | 1.4571 |
| UL evaluated | No |
| Width without cover [mm] | 2720 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 230 Kilogram |
| Net weight | 230 Kilogram |
| Volume | 2634.57 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162745069 |
| Proposition 65 | Cancer and Reproductive Harm |