
Termix BL-FI, Type 8 E-CP, DHW controller name: ECL
144H2368
Product Type: Termix BL-FI, Type 8 E-CP, 16 bar, 110 °C, ECL
144H2368
Product specifications
Characteristic | Value |
|---|---|
| Application type | DHW Charging |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | G3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| Depth without cover [mm] | 400 mm |
| Description | Fully insulated Instantaneous water heater |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | G1" |
| DH connection type | G int. Thread |
| DH pipe size | Ø28 |
| DHW circulation | Yes |
| DHW connection size | G1" |
| DHW connection type | G int. Thread |
| DHW Control type | Electronic |
| DHW controller name | ECL |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø28 |
| DHW tank circuit - control | Electronic |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height without cover [mm] | 890 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | BL-FI type 8 E-CP |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix BL-FI |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d5fc0f8c-b78a-4968-993e-1a51668ed9f2 |
| Station size type | Type 8 E-CP |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width without cover [mm] | 905 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 59 Kilogram |
| Volume | 0.322 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561328045 |
| Proposition 65 | Cancer and Reproductive Harm |