
Termix Novi, Type 3, DHW controller name: IHPT
144H3471
Product Type: Termix Novi, Type 3, 16 bar, 120 °C, IHPT
144H3471
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | Gray-lacquered steel sheet |
| Cover option | Optional |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 165 mm |
| Depth without cover [mm] | 155 mm |
| Description | Instantaneous water heater |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G ext. thread |
| DH pipe size | Ø18 |
| DHW circulation | Extra |
| DHW connection size | 3/4" |
| DHW connection type | G ext. thread |
| DHW Control type | Flow/thermostatic |
| DHW Control valve | IHPT |
| DHW control valve kvs value [m3/h] | 3.00 m³/h |
| DHW controller name | IHPT |
Characteristic | Value |
|---|---|
| DHW HEX type | XB06H+-1 60 G3/4"*10 H |
| DHW pipe size | Ø18 |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 432 mm |
| Height without cover [mm] | 432 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix Novi Type 3 IHPT/Insu |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix Novi |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1a78e54d-8ad5-487c-9030-a2297cce55b4 |
| SCIP dossier product name | Termix Novi Type 3 IHPT/Insu |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 120 °C |
| UL evaluated | No |
| Width with cover [mm] | 315 mm |
| Width without cover [mm] | 300 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Kilogram |
| Net weight | 8 Kilogram |
| Volume | 20.088 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715628016993 |
| Proposition 65 | Cancer and Reproductive Harm |