
DHW system, TD-FLS, 455 kW
161L1112
ThermoDual-FLS 455-BW
161L1112
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Capacity [kW] | 455.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | ThermoDual-FLS 455-BW |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | External control |
| DHW controller name | No Controller |
Characteristic | Value |
|---|---|
| DHW HEX type | XB59M-1 70 |
| HEX DHW brazing material | Copper |
| Material Description | ThermoDual-FLS 455-BW |
| Product group | DHW system |
| Product line | 32 |
| Product Type | TD-FLS |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 110 Kilogram |
| Net weight | 90 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 889.183 Liter |
| EAN/UPC | 5715255210740 |