
EvoFlat WSS, Bottom, Type 1
145G0296
EvoFlat WSS 1, DHW HEX copper type 1, with DHW circulation, Summer bypass, with EPP cover
145G0296
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Instantaneous DHW |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Description | EvoFlat WSS 1, DHW HEX copper type 1, with DHW circulation, Summer bypass, with EPP cover |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Included |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
Characteristic | Value |
|---|---|
| Differential pressure controller | Integrated |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating system type | DHW only |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | EvoFlat Water Heater 1 TPC-M Circ. Cover |
| Metering | Prepared for water and energy meter |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSS |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Strainer | Primary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.333 Kilogram |
| Net weight | 10.221 Kilogram |
| Volume | 78.736 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279783179 |
| Proposition 65 | Cancer and Reproductive Harm |