
EvoFlat WSS, Bottom, Type 1
145G0267
EvoFlat Water Heater A1 TPC-M Circ.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EvoFlat WSS
145G0267
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered In wall |
| Cover option | Extra |
| Depth with cover [mm] | 150 mm |
| Depth without cover [mm] | 105 mm |
| Description | EvoFlat Water Heater A1 TPC-M Circ. |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Height with cover [mm] | 575 mm |
| Height without cover [mm] | 575 mm |
| Manufacturer's name | Danfoss |
| Material Description | EvoFlat Water Heater A1 TPC-M Circ. |
| Mixing circuit - control | Thermostat |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSS |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
| Width with cover [mm] | 545 mm |
| Width without cover [mm] | 545 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.514 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.11 Liter |
| EAN/UPC | 5702428551267 |