
EvoFlat WSA, 45 kW, Type 1
145G0306
EvoFlat WSA 1StS TPC-M w/cover
145G0306
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Cover material | EPP |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 200 mm |
| Depth without cover [mm] | 150 mm |
| Description | EvoFlat WSA 1StS TPC-M w/cover |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 45 kW |
| DHW capacity [kW] [Min] | 37 kW |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE pipe size | Ø18 |
Characteristic | Value |
|---|---|
| Heating capacity [kW] | 10 kW |
| Heating capacity [kW] [Max] | 15 kW |
| Heating capacity [kW] [Min] | 10 kW |
| Heating HEX type | XB06H-1 StS 26 |
| Heating system type | DHW only |
| HEX DHW brazing material | Brazed stainless steel |
| HEX heating brazing material | Stainless steel |
| In scope of WEEE | No |
| Manufacturer's name | Danfoss |
| Material Description | EvoFlat WSA 1StS TPC-M w/cover |
| Mixing circuit - control | Thermostat |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 200 mm |
| Package height [mm] | 600 mm |
| Package width [mm] | 600 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSA |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.795 Kilogram |
| Net weight | 9.595 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5702424654177 |