
Type 3
145G0369
Type 3, 16 bar, 110 °C, VM2 25
145G0369
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Capacity [KW] | 150.0 kW |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | External thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Depth with cover [mm] | 400 mm |
| Depth without cover [mm] | 400 mm |
| Description | Akva Therm 28, XB37M-1 50 ECL 310/A217 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1 1/4" |
| DH connection type | Internal thread |
| DH pipe size | Ø28 |
| DHW Actuator | AMV 30 |
| DHW capacity [kW] [Max] | 150 kW |
| DHW circulation | Yes |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW Control valve | VM2 25 |
| DHW control valve kvs value [m3/h] | 6.30 |
| DHW controller name | ECL 310 / A217 |
Characteristic | Value |
|---|---|
| DHW HEX type | XB37M-1 50 |
| DHW pipe size | Ø28 |
| DHW pump brand | Grundfos |
| DHW pump type | UPM3 Auto 15-70 130 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 897 mm |
| Height without cover [mm] | 897 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | EPDM |
| Material Description | Akva Therm 28, XB37M-1 50 ECL 310/A217 |
| Material Description (Short Te | Akva Therm 28 (A217), Type 3 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Akva Therm 28 (Electronic) |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 750 mm |
| Width without cover [mm] | 750 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58 Kilogram |
| Net weight | 56 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162537688 |
| Proposition 65 | Cancer and Reproductive Harm |