
Akva Lux II, Type 2, DHW controller name: PTC2+P
145G0138
Product Type: Akva Lux II, Type 2, 16 bar, 110 °C, PTC2+P
145G0138
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Capacity [kW] | 64.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover option | White-lacquered steel sheet |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 210 mm |
| Depth without cover [mm] | 190 mm |
| Description | Akva Lux II, Type 2 |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | External thread |
| DHW Control type | Flow/thermostatic |
| DHW control valve kvs value [m3/h] | 3.00 |
| DHW controller name | PTC2+P |
| DHW HEX type | XB06H-1 40 |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 463 mm |
| Height without cover [mm] | 463 mm |
| HEX DHW brazing material | Brazed stainless steel |
| In scope of WEEE | No |
| Insulation material | Polypropylene |
| Material Description | Akva Lux II Vandvarmer H40SS ISOL |
| Material Description (Short Te | Akva Lux II, Type 2 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Akva Lux II |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 110 °C |
| UL evaluated | No |
| Width with cover [mm] | 310 mm |
| Width without cover [mm] | 306 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.5 Kilogram |
| Net weight | 9 Kilogram |
| Volume | 35.784 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511589 |
| Proposition 65 | Cancer and Reproductive Harm |