
Termix VX Snowmelting, Type 1, Heating controller name: AVTB
IS99501080
Product type: Termix VX Snowmelting, Type 1, 10 bar, 110 °C, AVTB
IS99501080
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover option | Without |
| Depth without cover [mm] | 310 mm |
| Description | VX CS28 Snow melting m/AVTB 50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | G ext. thread |
| DH pipe size | Ø28 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
| HE connection type | G int. Thread |
| HE pipe size | Ø28 |
| Heating Actuator | AVTB |
Characteristic | Value |
|---|---|
| Heating control type | Thermostatic |
| Heating Control valve | AVTB |
| Heating controller name | AVTB |
| Heating HEX type | T137H-1 70 G1"*20 H |
| Height without cover [mm] | 876 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | TENGIGR SNJÓBR AVTB 50KW |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VX Snowmelting |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d11e0649-0b91-48f9-bcf4-6438a17af985 |
| SCIP dossier product name | TENGIGR SNJÓBR AVTB 50KW |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 110 °C |
| UL evaluated | No |
| Width without cover [mm] | 645 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 29 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561534460 |
| Proposition 65 | Cancer and Reproductive Harm |