
Termix Compact 40 VX, Type 1, Heating controller name: ECL 110
144H2814
Product type: Termix Compact 40 VX, Type 1, 16 bar, 110 °C, ECL 110
144H2814
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover option | Without |
| Depth without cover [mm] | 450 mm |
| Description | Compactstation VX 40/40-E |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1 1/2" |
| DH connection type | G ext. thread |
| DH pipe size | DN40 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1 1/2" |
| HE connection type | G int. Thread |
| HE pipe size | DN40 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
Characteristic | Value |
|---|---|
| Heating Control valve | AVQM |
| Heating control valve kvs value [m³/h] | 4.0 m³/h |
| Heating controller name | ECL 110 |
| Heating HEX type | XB59M-1 50 G2"*50 H |
| Height without cover [mm] | 1000 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Compactstation VX 40/40-E |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix Compact 40 VX |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 3d6e8e3c-0963-4da9-ac94-444c10d3ef3e |
| SCIP dossier product name | Compactstation VX 40/40-E |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width without cover [mm] | 1120 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Kilogram |
| Net weight | 90 Kilogram |
| Volume | 0.504 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561632265 |
| Proposition 65 | Cancer and Reproductive Harm |