
Substations, DSU Pro
200B2035
200B2035
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DSU Pro 125 H S3.5 ECL310 SV5 Bozen |
Characteristic | Value |
|---|---|
| Product group | Substations |
| Product line | 32 |
| Product Type | DSU Pro |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1 Kilogram |