Danfoss logo
 DSS1 MAXI IT 040-040-0000-MD  PN16,200°C

Substations, DSS1 MAXI, Heating controller name: ECL 310

148L2288

DSS1 MAXI IT 080-080-0000-MD PN16,200°C

Product specifications

Characteristic
Value
Application typeIndirect Heating
Category nameIndirect heating substations
China RoHS complianceOut of scope
Connection directionLeft
Connection direction primary and secondaryRight
Contains batteriesNo
DescriptionDSS1 MAXI IT 080-080-0000-MD PN16,200°C
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Heating control typeElectronic
Heating controller nameECL 310
Material DescriptionDSS1 MAXI IT 080-080-0000-MD PN16,200°C
Pressure nominal primary [bar]12 bar
Product groupSubstations
Product line32
Product TypeDSS1 MAXI

General specifications

Characteristic
Value
Gross weight320 Kilogram
Net weight300 Kilogram
Characteristic
Value
Volume4301.37 Liter