
Substations, DSP1 SMALL, Heating controller name: ECL 310
146B2971
DSP1 Small 25 kW LT I110 HE TWE FBH
146B2971
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Cable insulation material | PU Hard Foam |
| Capacity [KW] | 25.0 kW |
| Category name | Indirect heating substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Top & Bottom |
| Contains batteries | No |
| Cover material | Sheet Metal |
| Cover option | Yes |
| Delta P primary without heat meter [bar] [Min] | 0.59 bar |
| Delta P secondary [bar] [Max] | 0.35 bar |
| Depth with cover [mm] | 333 mm |
| Depth without cover [mm] | 324 mm |
| Description | DSP1 Small 25 kW LT I110 HE TWE FBH |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | DN20 |
| DHW connection type | Internal thread |
| DHW pipe size | DN20 |
| DHW pump brand | Grundfos |
| DHW pump type | UPM3 AUTOL 15-70 |
| Differential pressure primary [bar] [Max] | 1 bar |
| Floor heating circuit - pump brand | Grundfos |
| Floor heating circuit - pump type | UPM3 AUTOL 15-70 |
| Flow primary [m3/h] [Max] | 1.00 m³/h |
| Flow secondary [m3/h] [Max] | 1.40 m³/h |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | Internal thread |
| HE pipe size | DN20 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Heating HEX type | XB06H-1-36 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 AUTO L 15-70 |
| Height with cover [mm] | 1405 mm |
| Height without cover [mm] | 1405 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Manufacturer's name | Danfoss |
| Material Description | DSP1 Small 25 kW LT I110 HE TWE FBH |
| Number of floor heating manifold connections | 1 |
| Number of heating circuits | 1 |
| Operating temperature [°C] [max] | 100 °C |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Pressure primary [bar] [Max] | 12 bar |
| Pressure secondary [bar] [Max] | 3 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSP1 SMALL |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Sensor type heatmeter | pocket 6mm |
| Substation version | 25kW, LT, HE , TWE, FBH |
| Supply temperature construction [˚C] | 100 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 490 mm |
| Width without cover [mm] | 490 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 40 Kilogram |
| Volume | 219.734 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162742808 |
| Proposition 65 | Cancer and Reproductive Harm |