Danfoss logo
DSP MOD@ double station for UK

Substations, DSP MOD@, Heating controller name: ECL 310

200B0058

DSC2-MOD@-IB050-050-0000-MD-GB-PN16-0072, 72 kW, ECL310, 16bar, 50°C

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Approval standardCE
Category nameIndirect heating substations
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionTop
Connection direction primary and secondaryTop
Contains batteriesNo
Cover materialWithout
Cover optionNo
Depth without cover [mm]840 mm
DescriptionDSC2-MOD@-IB050-050-0000-MD-GB-PN16-0072, 72 kW, ECL310, 16bar, 50°C
DesignStanding
DG Indicator ProfileNot relevant for dangerous goods
DH pipe sizeDN50
Differential pressure primary [bar] [Max]12 bar
Flow primary [m3/h] [Max]10.47 m³/h
Flow secondary [m3/h] [Max]10.47 m³/h
Characteristic
Value
HE pipe sizeDN50
Heating control typeElectronic
Heating controller nameECL 310
Height without cover [mm]1795 mm
HEX heating alloy1.4404
HEX heating brazing materialBrazed copper
Manufacturer's nameDanfoss
Material DescriptionDSC2-MOD@-IB050-050-0000-MD-GB-PN16-0072
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]10 bar
Product groupSubstations
Product line32
Product TypeDSP MOD@
Sensor type heatmeterpocket 6mm
Supply temperature construction [˚C]50 °C
Supply voltage [V] AC230 V
UL evaluatedNo
Width without cover [mm]2020 mm