Danfoss logo
Substations, DSP 1 MAXI FR, Heating controller name: ECL 310-product-details

Substations, DSP 1 MAXI FR, Heating controller name: ECL 310

146B2600

DSP1 MAXI-PD-32 HT- FR 000

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Approval standardCE marking
Cable insulation materialPU Hard Foam
Category nameIndirect heating substations
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionRight or left
Connection direction primary and secondaryTop
Contains batteriesNo
Cover materialSheet Metal
Cover optionYes
Delta P primary without heat meter [bar] [Min]0.61 bar
Delta P secondary [bar] [Max]0.23 bar
Depth with cover [mm]1150 mm
Depth without cover [mm]1150 mm
DescriptionDSP1 MAXI-PD-32 HT- FR 000
DG Indicator ProfileNot relevant for dangerous goods
DH connection size60,3 mm
DH connection typewelded
DH pipe sizeDN50
Differential pressure primary [bar] [Max]16 bar
Flow primary [m3/h] [Max]10.00 m³/h
Flow secondary [m3/h] [Max]19.30 m³/h
HE connection sizeDN65
HE connection typeflange
HE pipe sizeDN65
Characteristic
Value
Heating control typeElectronic
Heating controller nameECL 310
Height with cover [mm]1670 mm
Height without cover [mm]1670 mm
HEX heating alloy1.4404
HEX heating brazing materialBrazed copper
Manufacturer's nameDanfoss
Material DescriptionDSP1 MAXI-PD-32 HT- FR 000
Number of floor heating manifold connections1
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]1900 mm
Package width [mm]1200 mm
PED categoryII
Pressure nominal primary [bar]25 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]22 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product line32
Product TypeDSP 1 MAXI FR
Sensor type heatmetermuff 1/2"
Substation version32 HT- FR 000
Supply temperature construction [˚C]140 °C
Supply voltage [V] AC230 V
UL evaluatedNo
Width with cover [mm]750 mm
Width without cover [mm]750 mm

General specifications

Characteristic
Value
Gross weight195 Kilogram
Net weight175 Kilogram
Characteristic
Value
Volume1312.725 Liter
EAN/UPC5715162746301