
Substations, DSA1 HOME, 1F-3 + ST, 25 kW, Heating controller name: ECL 310
146B8012
DSA HOME 1F-3 + ST
146B8012
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application | District Heating |
| Application type | Indirect Heating |
| Approval | CE |
| Capacity [KW] | 25.0 kW |
| Category name | Indirect heating substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Up |
| Connection direction primary and secondary | Left / Right |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Yes |
| Delta P primary without heat meter [bar] [Min] | 11.00 bar |
| Depth with cover [mm] | 350 mm |
| Depth without cover [mm] | 350 mm |
| Description | DSA HOME 1F-3 + ST |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | G3/4" |
| DH connection type | External thread |
| DH pipe size | DN20 |
| DHW circulation | No |
| Flow primary [m3/h] [Max] | 4.00 m³/h |
| HE connection size | G3/4" |
| HE connection type | Internal thread |
| HE pipe size | DN20 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Heating HEX type | XB06L-1-16 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 AUTO 15-70 |
Characteristic | Value |
|---|---|
| Height with cover [mm] | 810 mm |
| Height without cover [mm] | 810 mm |
| HEX DHW alloy | 1.4404 |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Insulation material | PU Hard Foam+EPP |
| Manufacturer's name | Danfoss |
| Material Description | DSA HOME 1F-3 |
| Number of heating circuits | 1 |
| Number of households [Max] | 4 |
| Number of households [Min] | 1 |
| Package depth [mm] | 800 mm |
| Package height [mm] | 800 mm |
| Package width [mm] | 1200 mm |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 14 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Pressure primary [bar] [Max] | 14 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSA1 HOME |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Substation version | 1F-3 + ST |
| Supply temperature construction [˚C] | 130 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 510 mm |
| Width without cover [mm] | 500 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 40 Kilogram |
| Volume | 136.62 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162739532 |
| Proposition 65 | Cancer and Reproductive Harm |