Danfoss logo
DSA1 MINI AUSTRIA

Substations, DSA 1 MINI, Biomass, HT_EM_IT, 105 kW

861L0440

BIOMASS_HT_EM_IT: EM Sonometer, primary bottom/secondary bottom, High Temperature, PN 16, SV 3bar INAIL

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Capacity [kW]105.0 kW
Category nameIndirect heating substations
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionBottom
Connection direction primary and secondaryBottom
Contains batteriesNo
Cover materialEPP
Current [A] [Max]2.0 A
Delta P primary without heat meter [bar] [Min]0.63 bar
Delta P secondary [bar] [Max]0.35 bar
Depth with cover [mm]482 mm
Depth without cover [mm]482 mm
DescriptionBIOMASS_HT_EM_IT: EM Sonometer, primary bottom/secondary bottom, High Temperature, PN 16, SV 3bar INAIL
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeG1"
DH connection typeExternal thread
DH pipe sizeDN25
Differential pressure controllerAVQM
Differential pressure primary [bar] [Max]12 bar
Flow primary [m3/h] [Max]3.50 m³/h
Flow secondary [m3/h] [Max]5.05 m³/h
HE connection sizeRp1 1/2"
HE connection typeInternal thread
HE pipe sizeDN32
Heating control typeElectronic
Characteristic
Value
Heating controller nameECL 310
Heating HEX typeXB12H-1-100
Height with cover [mm]856 mm
Height without cover [mm]856 mm
HEX heating alloy1.4404
HEX heating brazing materialBrazed copper
Insulation materialEPP
Manufacturer's nameDanfoss
Material DescriptionDSA1 MINI-DUU105-HS035IT
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]620 mm
Package width [mm]1200 mm
PED category§ 4.3
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product line32
Product TypeDSA 1 MINI
Sensor type heatmeterpocket
Substation versionBiomass, HT_EM_IT
Supply temperature construction [˚C]120 °C
Supply voltage [V] AC230 V
UL evaluatedNo
Width with cover [mm]680 mm
Width without cover [mm]680 mm

General specifications

Characteristic
Value
Gross weight80 Kilogram
Net weight60 Kilogram
Characteristic
Value
Volume288.044 Liter
EAN/UPC5715162901526