Danfoss logo
DSA1 Mini Erlangen 1

Substations, DSA 1 MINI, Erlangen, 13.1, 45 kW

146B5726

Erlangen_13.1_1xHE_plus_1xDHW_pri: Insert Energy Meter, primary left/secondary top, High Temperature, SV 3bar TÜV

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Capacity [kW]45.0 kW
Category nameIndirect heating substations
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionLeft
Connection direction primary and secondaryTop
Contains batteriesNo
Cover materialEPP
Current [A] [Max]2.0 A
Delta P primary without heat meter [bar] [Min]0.54 bar
Depth with cover [mm]482 mm
Depth without cover [mm]482 mm
DescriptionErlangen_13.1_1xHE_plus_1xDHW_pri: Insert Energy Meter, primary left/secondary top, High Temperature, SV 3bar TÜV
DesignWall mounted
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeDN25
DH connection typeflange
DH pipe sizeDN20
Differential pressure controllerinsert G3/4"x65mm
Differential pressure primary [bar] [Max]20 bar
Flow primary [m3/h] [Max]0.55 m³/h
Flow secondary [m3/h] [Max]1.93 m³/h
HE connection sizeRp1"
HE connection typeInternal thread
HE pipe sizeDN25
Heating control typeElectronic
Characteristic
Value
Heating controller nameECL 310
Heating HEX typeXB12L-1-20
Height with cover [mm]1298 mm
Height without cover [mm]1298 mm
HEX heating alloy1.4404
HEX heating brazing materialBrazed copper
Insulation materialEPP
Manufacturer's nameDanfoss
Material DescriptionDSA1 MINI-DLO045-H1WPER
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]620 mm
Package width [mm]1200 mm
PED category§ 4.3
Pressure nominal primary [bar]25 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]22 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product line32
Product TypeDSA 1 MINI
Sensor type heatmeterdirect
Substation versionErlangen, 13.1
Supply temperature construction [˚C]130 °C
Supply voltage [V] AC230 V
UL evaluatedNo
Width with cover [mm]1066 mm
Width without cover [mm]1066 mm

General specifications

Characteristic
Value
Gross weight70 Kilogram
Net weight50 Kilogram
Characteristic
Value
Volume646.106 Liter
EAN/UPC5715162739969