Danfoss logo
DSA1 MINI Ilmenau

Substations, DSA 1 MINI, Ilmenau, 10.2, 60 kW

146B5693

Ilmenau_10.2_1xH0: Insert Energy Meter, primary left/secondary right, High Temperature,without SV

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Capacity [kW]60.0 kW
Category nameIndirect heating substations
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionRight
Connection direction primary and secondaryLeft
Contains batteriesNo
Cover materialEPP
Current [A] [Max]2.0 A
Delta P primary without heat meter [bar] [Min]0.38 bar
Depth with cover [mm]482 mm
Depth without cover [mm]482 mm
DescriptionIlmenau_10.2_1xH0: Insert Energy Meter, primary left/secondary right, High Temperature,without SV
DesignWall mounted
DG Indicator ProfileNot relevant for dangerous goods
DH connection size26,9x2,3mm
DH connection typewelded
DH pipe sizeDN20
Differential pressure controllerAVQM
Differential pressure primary [bar] [Max]20 bar
Flow primary [m3/h] [Max]0.97 m³/h
Flow secondary [m3/h] [Max]3.43 m³/h
HE connection sizeDN32
HE connection typeflange
HE pipe sizeDN32
Heating control typeElectronic
Characteristic
Value
Heating controller nameECL 310
Heating HEX typeXB12L-1-26
Height with cover [mm]830 mm
Height without cover [mm]830 mm
HEX heating alloy1.4404
HEX heating brazing materialBrazed copper
Insulation materialEPP
Manufacturer's nameDanfoss
Material DescriptionDSA1 MINI-DLR060-H0__IL
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]620 mm
Package width [mm]1200 mm
PED category§ 4.3
Pressure nominal primary [bar]25 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]25 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product line32
Product TypeDSA 1 MINI
Sensor type heatmeterdirect
Substation versionIlmenau, 10.2
Supply temperature construction [˚C]130 °C
Supply voltage [V] AC230 V
UL evaluatedNo
Width with cover [mm]880 mm
Width without cover [mm]880 mm

General specifications

Characteristic
Value
Gross weight70 Kilogram
Net weight50 Kilogram
Characteristic
Value
EAN/UPC5715162740255