Danfoss logo
DSA1 Mini Schwerin

Substations, DSA 1 MINI, Schwerin, 8.2, 50 kW

146B5657

Schwerin_8.2_1xHE_plus_1xDHW_pri: Insert Energy Meter(only HE), primary left/secondary top, Low Temperature, SV 3bar TÜV

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating
ApprovalCE
Capacity [kW]50.0 kW
Category nameIndirect heating substations
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionLeft
Connection direction primary and secondaryTop
Contains batteriesNo
Cover materialEPP
Current [A] [Max]2.0 A
Delta P primary without heat meter [bar] [Min]0.50 bar
Depth with cover [mm]482 mm
Depth without cover [mm]482 mm
DescriptionSchwerin_8.2_1xHE_plus_1xDHW_pri: Insert Energy Meter(only HE), primary left/secondary top, Low Temperature, SV 3bar TÜV
DesignWall mounted
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeG1"
DH connection typeExternal thread
DH pipe sizeDN20
Differential pressure controllerAVPB
Differential pressure primary [bar] [Max]12 bar
Flow primary [m3/h] [Max]1.30 m³/h
Flow secondary [m3/h] [Max]2.14 m³/h
HE connection sizeRp1"
HE connection typeInternal thread
HE pipe sizeDN25
Heating control typeElectronic
Characteristic
Value
Heating controller nameECL 310
Heating HEX typeXB12H-1-36
Height with cover [mm]1298 mm
Height without cover [mm]1298 mm
HEX heating alloy1.4404
HEX heating brazing materialBrazed copper
Insulation materialEPP
Manufacturer's nameDanfoss
Material DescriptionDSA1 MINI-DLO050-H1WPSN
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]620 mm
Package width [mm]1200 mm
PED category§ 4.3
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product line32
Product TypeDSA 1 MINI
Sensor type heatmeterdirect
Substation versionSchwerin, 8.2
Supply temperature construction [˚C]120 °C
Supply voltage [V] AC230 V
UL evaluatedNo
Width with cover [mm]975 mm
Width without cover [mm]975 mm

General specifications

Characteristic
Value
Gross weight70 Kilogram
Net weight50 Kilogram
Characteristic
Value
Volume602.415 Liter
EAN/UPC5715162740613