
Substations, DSA 1 MINI, Biomass, HT_IN_AT, 15 kW
146B5415
BIOMASS_LT_IN_AT: Insert Energy Meter, primary bottom/secondary bottom, Low Temperature, PN 16, SV 3bar TÜV
146B5415
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| Capacity [KW] | 15.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Description | BIOMASS_LT_IN_AT: Insert Energy Meter, primary bottom/secondary bottom, Low Temperature, PN 16, SV 3bar TÜV |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
Characteristic | Value |
|---|---|
| Manufacturer's name | Danfoss |
| Material Description | DSA1 MINI-DUU015-LI110AT |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSA 1 MINI |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Substation version | Biomass, HT_IN_AT |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Kilogram |
| Net weight | 50 Kilogram |
| Volume | 273.55 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162742679 |
| Proposition 65 | Cancer and Reproductive Harm |