
VXe Solo HWS (A237), Type 2
145F0610
Type: VXe Solo HWS (A237), Type 2, 16 bar, 120 °C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VXe Solo HWS (A237)
145F0610
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Secondary connections for DHW cylinder |
| Capacity [kW] | 30.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| Description | VXe Solo HWS, ECL310/A237, Type 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW controller name | ECL 310 + pump |
| Heating control type | Electronic |
| Heating HEX type | XB06H-1 40 |
Characteristic | Value |
|---|---|
| HEX heating brazing material | Brazed copper |
| Material Description | VXe Solo HWS, Typ 2, ECL310/A237 |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | VXe Solo HWS (A237) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 120 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39 Kilogram |
| Net weight | 37 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 173.91 Liter |
| EAN/UPC | 5702424590406 |