
VXi Solo HWP
145F4187
Product type: VXi Solo HWP, 16 bar, 120 °C
145F4187
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Primary connections for DHW cylinder |
| Capacity [KW] | 20.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Top and bottom |
| Connection direction primary and secondary | Top and bottom |
| Contains batteries | No |
| Cover material | Polypropylene |
| Depth with cover [mm] | 360 mm |
| Depth without cover [mm] | 360 mm |
| Description | VXi Solo XB06H26 ECL120 Std |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | External thread |
| DHW Control type | External control |
| DHW pipe size | Ø18 |
| Differential pressure controller | AVP-F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 150 |
| Heating control type | Electronic |
Characteristic | Value |
|---|---|
| Heating Control valve | VS2 15 |
| Heating control valve kvs value [m³/h] | 1.60 m³/h |
| Heating controller name | ECL 120 |
| Heating HEX type | XB06H-1 26 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Height with cover [mm] | 980 mm |
| Height without cover [mm] | 980 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | Polypropylene |
| Material Description | VXi Solo XB06H26 ECL120 Std |
| Material Description (Short Te | VXi Solo HWP, ECL120, HB06H-1 26, Std. |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | VXi Solo HWP |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | H26 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 550 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38 Kilogram |
| Net weight | 36 Kilogram |
| Volume | 217.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162519578 |
| Proposition 65 | Cancer and Reproductive Harm |