Danfoss logo
VX Solo II HWP (A247)-product-category

VX Solo II HWP (A247)

Compact substation for heating with connection piping for a primary-side domestic hot water storage tank. Wall-mounted design with pipe connections at the top and bottom.

Application
The VX Solo II HWP (ECL 210/A247) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.

​​​​​​​District Heating (DH)
On the primary side, the VX Solo II HWP (ECL 210/A247) includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
​​​​​​​
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, pressure gauge, air vent valve, circulation pump and ball valves. The supply temperature of the heating circuit is weather-compensated and controlled by the Danfoss ECL electronic controller. For heating circuit control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
​​​​​​​
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. For storage tank control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.

Features and benefits

  • Indirect substation for houses and apartments
  • Indirect heating with connection for a primary-side domestic hot water storage tank
  • Weather-compensated heating circuit control
  • Class A high-efficiency pump
  • Capacity: 20–30 kW heating, 15 kW underfloor heating
  • Minimal space requirements
  • Pipes and plate heat exchanger made of stainless steel
  • Top or bottom connection options