
VX Solo 22 (P330), Type 2
145F5064
Product type: VX Solo 22 (P330), Type 2, 16 bar, 120 °C
145F5064
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Primary connections for DHW cylinder |
| Capacity [KW] | 75.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Top and bottom |
| Connection direction primary and secondary | Top and bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Depth with cover [mm] | 400 mm |
| Depth without cover [mm] | 370 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | External thread |
| DH pipe size | Ø22 |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | External control |
| DHW pipe size | Ø22 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
| HE connection type | Internal thread |
| HE pipe size | Ø22 |
| Heating Actuator | AMV 10 |
Characteristic | Value |
|---|---|
| Heating control type | Electronic |
| Heating Control valve | AVQM 20 |
| Heating control valve kvs value [m³/h] | 6.30 m³/h |
| Heating controller name | ECL 310 / P330 |
| Heating HEX type | XB37M-1 40 |
| Height with cover [mm] | 1037 mm |
| Height without cover [mm] | 1037 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | VX Solo22H OP ECL310/P330 75kW |
| Material Description (Short Te | VX Solo 22 H OP, Type 2, ECL 310/P330 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | VX Solo 22 (P330) |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 600 mm |
| Width without cover [mm] | 545 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52 Kilogram |
| Net weight | 50 Kilogram |
| Volume | 390.142 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162512111 |
| Proposition 65 | Cancer and Reproductive Harm |