
Termix VX, Type 3
144B3924
Product type: Termix VX, Type 3, 16 bar, 120 °C
144B3924
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Primary connections for DHW cylinder |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| Depth with cover [mm] | 430 mm |
| Depth without cover [mm] | 360 mm |
| Description | Termix VX-3 Split incl. UPM3 pump, ECL110* and pipe insul. |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic + delta p controller |
Characteristic | Value |
|---|---|
| Heating Control valve | VM2 |
| Heating control valve kvs value [m³/h] | 4.00 m³/h |
| Heating controller name | ECL 120 |
| Heating HEX type | T24-1 28 G3/4"*20 H |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 750 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | VX-3 R¾*110/ECL/Alpha2L/insu T24H/Røriso |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VX |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 13d21e24-8526-4ce2-964d-d1e085258585 |
| SCIP dossier product name | VX-3 R¾*110/ECL/Alpha2L/insu T24H/Røriso |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 505 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Kilogram |
| Net weight | 39 Kilogram |
| Volume | 140.138 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560906213 |
| Proposition 65 | Cancer and Reproductive Harm |