
Termix Compact 28 VX-FI HWP, Type 1, Heating controller name: ECL 310
144H3730
Product type: Termix Compact 28 VX-FI HWP, Type 1, 16 bar, 120 °C, ECL 310
144H3730
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Primary connections for DHW cylinder |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom + option for top conn |
| Contains batteries | No |
| Cover option | Without |
| Depth without cover [mm] | 400 mm |
| Description | Compact 28 VX-FI HWP, 1 AVQM m/Behäl STW |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | G int. Thread |
| DH pipe size | Ø28 |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW tank circuit - control | VS 2 1,6 AMV-150/AVPL |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
| HE connection type | G int. Thread |
| HE pipe size | Ø28 |
Characteristic | Value |
|---|---|
| Heating Actuator | AMV 13 |
| Heating control type | Electronic |
| Heating Control valve | AVQM |
| Heating control valve kvs value [m³/h] | 2.50 m³/h |
| Heating controller name | ECL 310 |
| Heating HEX type | T137H-1 16 G1"*20 H |
| Height without cover [mm] | 890 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Compact 28 VX-FI HWP, 1 AVQM m/Behäl STW |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix Compact 28 VX-FI HWP |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 86e9f01b-6c9a-4516-92a9-a70839ee36b8 |
| SCIP dossier product name | Compact 28 VX-FI HWP, 1 AVQM m/Behäl STW |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width without cover [mm] | 905 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 59 Kilogram |
| Volume | 2.896 Hectoliter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715628244518 |
| Proposition 65 | Cancer and Reproductive Harm |