
VX 22 (A266)
145G4419
Product type: VX 22 (A266), 16 bar, 110 °C
145G4419
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | Internal thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Depth with cover [mm] | 400 mm |
| Depth without cover [mm] | 385 mm |
| Description | VX22 XB37M20/M30 ECL310/266 DS452 Std |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | Internal thread |
| DH pipe size | Ø22 |
| DHW Actuator | AMV 30 |
| DHW circulation | Yes |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW Control valve | VS2 20 |
| DHW control valve kvs value [m3/h] | 2.50 m³/h |
| DHW controller name | ECL 310 / A266 |
| DHW HEX type | XB37M-1 30 |
| DHW pipe size | Ø22 |
| DHW pump brand | Wilo |
| DHW pump type | Para Z BZ15-130/7-50/SC-12 |
| Differential pressure controller | AVP-F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| HE connection size | 1" |
| HE connection type | Internal thread |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
| Heating Control valve | VS2 15 |
| Heating control valve kvs value [m³/h] | 1.60 m³/h |
| Heating controller name | ECL 310 / A266 |
| Heating HEX type | XB37M-1 20 |
| Heating pump brand | Wilo |
| Heating pump type | Para 15-130/8-75/SC-12 |
| Height with cover [mm] | 1039 mm |
| Height without cover [mm] | 1039 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | EPDM |
| Material Description | VX22 XB37M20/M30 ECL310/266 DS452 Std |
| Material Description (Short Te | VX22, XB37M20/M30, ECL310/A266 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | VX 22 (A266) |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | M20/M30 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 600 mm |
| Width without cover [mm] | 575 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 65 Kilogram |
| Net weight | 63 Kilogram |
| Volume | 390.142 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162519707 |
| Proposition 65 | Cancer and Reproductive Harm |