
Termix VVX-ID, Type 22-22, DHW controller name: IHPT
144H1440
Product type: Termix VVX-ID, Type 22-22, 16 bar, 110 °C, IHPT
144H1440
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Top |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Included |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 430 mm |
| Depth without cover [mm] | 390 mm |
| Description | substation for indirect heating and instantaneous domestic hot water |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW control valve kvs value [m3/h] | 3.00 m³/h |
| DHW controller name | IHPT |
| DHW HEX type | XB06H+-1 22 G3/4"*20 H |
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 150 |
| Heating control type | Electronic |
| Heating Control valve | VS2 |
| Heating control valve kvs value [m³/h] | 0.40 m³/h |
| Heating controller name | ECL 110,A130 |
| Heating HEX type | XB06H+-1 22 G3/4"*20 H |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 750 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | VVX-ID 22-22 Sverige m/skåp |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VVX-ID |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cd2a91d7-d800-458f-a3c7-88ae37d454b5 |
| SCIP dossier product name | VVX-ID 22-22 Sverige m/skåp |
| Station size type | Type 22-22 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 525 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48 Kilogram |
| Net weight | 47 Kilogram |
| Volume | 185.76 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561096401 |
| Proposition 65 | Cancer and Reproductive Harm |