
Termix VVX-B, Type 2-5, Heating controller name: AVTB, DHW controller name: AVTB
144H2492
Product type: Termix VVX-B, Type 2-5, 16 bar, 110 °C, AVTB, AVTB
144H2492
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 430 mm |
| Depth without cover [mm] | 360 mm |
| Description | District heating substation for indirect heating and instantaneous domestic hot water |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 3.20 m³/h |
| DHW controller name | AVTB |
| DHW HEX type | T24-1 36 G3/4" P |
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | AVTB |
| Heating control type | Thermostatic |
| Heating Control valve | AVTB |
| Heating control valve kvs value [m³/h] | 1.9 m³/h |
| Heating controller name | AVTB |
| Heating HEX type | T24-1 50 G3/4"*20 H |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 810 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | VVX 2-5T24 Std Iceland AVTB 20 - 20-60°C |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VVX-B |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ee136ab1-781c-46f9-9523-d20e3cc7972c |
| SCIP dossier product name | VVX 2-5T24 Std Iceland AVTB 20 - 20-60°C |
| Station size type | Type 2-5 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 500 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Kilogram |
| Net weight | 25 Kilogram |
| Volume | 161.373 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561449641 |
| Proposition 65 | Cancer and Reproductive Harm |