Danfoss logo
144H2569 Termix KST-L UPM3/UPMXL/2,5/4,0/310/AMV

Termix KST, Type L, DHW controller name: AVQM

144H3214

Product type: Termix KST, Type L, 16 bar, 120 °C, AVQM

Product specifications

Characteristic
Value
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
CE evaluatedYes
China RoHS complianceOut of scope
Connection directionTop and bottom
Connection direction primary and secondaryTop and bottom
Contains batteriesNo
Cover materialWithout
Cover optionNo
Depth without cover [mm]457 mm
DG Indicator ProfileNot relevant for dangerous goods
DH connection size1"
DH connection typeG int. Thread
DH pipe sizeØ28
DHW circulationIncluded
DHW connection size1"
DHW connection typeG int. Thread
DHW Control typeElectronic
DHW controller nameAVQM
DHW HEX typeT137H-1 36 G1"*20 H
DHW pipe sizeØ28
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1 1/2"
Characteristic
Value
HE connection typeG int. Thread
HE pipe sizeDN40
Heating ActuatorAMV 10
Heating control typeElectronic
Heating Control valveVM2
Heating control valve kvs value [m³/h]1.60 m³/h
Heating controller nameECL 310,A266.9
Heating HEX typeT137L-1 60 G1"*20 H
Height without cover [mm]1126 mm
HEX DHW brazing materialBrazed copper
HEX heating brazing materialBrazed copper
In scope of WEEENo
Material DescriptionKST-L U.Pumper/VM2 1,6/4,0/310/AMV
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product line33
Product TypeTermix KST
REACH Candidate List substances 0.1Lead (CAS no. 7439-92-1)
SCIP dossier no.5f45dce8-5a9b-4421-b9fb-07d79a5cc75f
SCIP dossier product nameKST-L U.Pumper/VM2 1,6/4,0/310/AMV
Station size typeType L
Supply temperature construction [˚C]120 °C
UL evaluatedNo
Width without cover [mm]730 mm

General specifications

Characteristic
Value
Gross weight70 Kilogram
Net weight65.3 Kilogram
Volume375.645 Liter
Characteristic
Value
EAN/UPC5706562018075
Proposition 65Cancer and Reproductive Harm