
Termix KST, Type M, DHW controller name: AVQM
144H2759
Product type: Termix KST, Type M, 16 bar, 120 °C, AVQM
144H2759
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Top and bottom |
| Connection direction primary and secondary | Top and bottom |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| Depth without cover [mm] | 457 mm |
| Description | substation for indirect heating and instantaneous domestic hot water |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | G int. Thread |
| DH pipe size | Ø28 |
| DHW circulation | Included |
| DHW connection size | 1" |
| DHW connection type | G int. Thread |
| DHW Control type | Electronic |
| DHW controller name | AVQM |
| DHW HEX type | T137H-1 36 G1"*20 H |
| DHW pipe size | Ø28 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
Characteristic | Value |
|---|---|
| HE connection type | G ext. thread |
| HE pipe size | Ø28 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
| Heating Control valve | AVQM |
| Heating control valve kvs value [m³/h] | 2.50 m³/h |
| Heating controller name | ECL 310,A266.9 |
| Heating HEX type | T137L-1 40 G1"*20 H |
| Height without cover [mm] | 1126 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix KST-M (kompaktstation MAGNA3/MAGN |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix KST |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bc25dc52-4a80-4a4a-b7f5-6d620209e993 |
| SCIP dossier product name | Termix KST-M (kompaktstation MAGNA3/MAGN |
| Station size type | Type M |
| Supply temperature construction [˚C] | 120 °C |
| UL evaluated | No |
| Width without cover [mm] | 730 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Kilogram |
| Net weight | 69 Kilogram |
| Volume | 0.376 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561602855 |
| Proposition 65 | Cancer and Reproductive Harm |