
Termix Compact 28 VVX-FI, Type 2-1, Heating controller name: ECL 310, DHW controller name: ECL 310
144H3265
Product type: Termix Compact 28 VVX-FI, Type 2-1, 16 bar, 120 °C, ECL 310, AVQM
144H3265
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | Internal thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom + option for top conn |
| Connection direction primary and secondary | Bottom + option for top conn |
| Contains batteries | No |
| Cover option | Without |
| Depth without cover [mm] | 400 mm |
| Description | Substations - Indirect Heating + DHW |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | G1" |
| DH connection type | G int. Thread |
| DH pipe size | Ø28 |
| DHW Actuator | AMV 30 |
| DHW circulation | Yes |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW Control valve | AVQM |
| DHW control valve kvs value [m3/h] | 4.00 m³/h |
| DHW controller name | ECL 310 |
| DHW HEX type | T137H-1 26 G1"*20 H StS |
| DHW pipe size | Ø28 |
| EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
| HE connection type | G int. Thread |
| HE pipe size | Ø28 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
| Heating Control valve | AVQM |
| Heating control valve kvs value [m³/h] | 4.0 m³/h |
| Heating controller name | ECL 310 |
| Heating HEX type | T137H-1 26 G1"*20 H |
| Height without cover [mm] | 890 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Compact 28 VVX-FI 2-1 Latvia |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix Compact 28 VVX-FI |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1fbee876-d574-4b38-9181-960e9fc751c8 |
| SCIP dossier product name | Compact 28 VVX-FI 2-1 Latvia |
| Station size type | Type 2-1 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width without cover [mm] | 1460 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 96.5 Kilogram |
| Net weight | 95.5 Kilogram |
| Volume | 0.52 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706562120587 |
| Proposition 65 | Cancer and Reproductive Harm |