
Termix Compact 28 MS VVX, Type 2-2, Heating controller name: ECL 310, DHW controller name: ECL 310
144H3343
Product type: Termix Compact 28 MS VVX, Type 2-2, 16 bar, 120 °C, ECL 310, AVQM
144H3343
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | Internal thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover option | No |
| Depth without cover [mm] | 400 mm |
| Description | District heating substation for indirect heating andinstantaneous domestic hot water. |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | Internal thread |
| DH pipe size | Ø28 |
| DHW Actuator | AMV 30 |
| DHW circulation | Yes |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW Control valve | AVQM |
| DHW control valve kvs value [m3/h] | 4.00 m³/h |
| DHW controller name | ECL 310 |
| DHW HEX type | T137H-1 26 G1"*20 H |
| DHW pipe size | Ø28 |
| EPD available | Yes |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
| HE connection type | Internal thread |
| HE pipe size | Ø28 |
| Heating Actuator | AMV 150 |
| Heating control type | Electronic |
| Heating Control valve | VS2 |
| Heating control valve kvs value [m³/h] | 2.50 m³/h |
| Heating controller name | ECL 310 |
| Heating HEX type | XB06H+-1 80 G3/4"*20 H |
| Height without cover [mm] | 1063 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Compact 28 MS VVX-2-2 |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix Compact 28 MS VVX |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 765b7ba2-c65f-4b02-85a7-be9c1382a018 |
| SCIP dossier product name | Compact 28 MS VVX-2-2 |
| Station size type | Type 2-2 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width without cover [mm] | 905 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 58 Kilogram |
| Volume | 384.806 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706562184671 |
| Proposition 65 | Cancer and Reproductive Harm |