
Substations, DSA2 WALL, 2F-3 + ST, 60 kW, Heating controller name: ECL 310, DHW controller name: ECL 310, DHW circulation: Yes
144G5941
DSA 2F-3 ST WALL
144G5941
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application | District Heating |
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| Capacity [KW] | 60.0 kW |
| Category name | Indirect heating and DHW substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | DN15 |
| Circulation connection type | Internal thread |
| Circulation pipe size | DN15 |
| Connection direction | Primary - Right or left, Secondary - Top & Top |
| Connection direction primary and secondary | Left / Right |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Yes |
| Delta P primary without heat meter [bar] [Min] | 0.47 bar |
| Depth with cover [mm] | 650 mm |
| Depth without cover [mm] | 650 mm |
| Description | DSA 2F-3 ST WALL |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | DN25 |
| DH connection type | External thread |
| DH pipe size | DN25 |
| DHW circulation | Yes |
| DHW circulation pump brand | Grundfos |
| DHW circulation pump type | UPS 25-60 N 180 |
| DHW connection size | DN20 |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW HEX type | XB37M-20 |
| DHW pipe size | DN20 |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 1.99 m³/h |
| HE connection size | DN25 |
Characteristic | Value |
|---|---|
| HE connection type | Internal thread |
| HE pipe size | DN20 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Heating HEX type | XB37L-10 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto L |
| Height with cover [mm] | 1200 mm |
| Height without cover [mm] | 1200 mm |
| HEX DHW alloy | 1.4404 |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Insulation material | EPP |
| Manufacturer's name | Danfoss |
| Material Description | DSA 2F-3 WALL ST |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 800 mm |
| Package height [mm] | 800 mm |
| Package width [mm] | 1200 mm |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSA2 WALL |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Substation version | 2F-3 + ST |
| Supply temperature construction [˚C] | 130 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 650 mm |
| Width without cover [mm] | 800 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 80 Kilogram |
| Net weight | 60 Kilogram |
| Volume | 492.343 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162743126 |
| Proposition 65 | Cancer and Reproductive Harm |