
Substations, DSA2 WALL, HE150 DHW80, 150 kW, Heating controller name: ECL 310, DHW controller name: ECL 310, DHW circulation: Yes
144B5037
DSA 2 WALL SE HE150 DHW80
144B5037
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| Capacity [KW] | 150.0 kW |
| Category name | Indirect heating substations |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | DN20 |
| Circulation connection type | Internal thread |
| Circulation pipe size | DN20 |
| Connection direction | Primary - Right or left, Secondary - Top & Top |
| Connection direction primary and secondary | Left / Right |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | No |
| Delta P primary without heat meter [bar] [Min] | 1.44 bar |
| Depth with cover [mm] | 650 mm |
| Depth without cover [mm] | 650 mm |
| Description | DSA 2 WALL SE HE150 DHW80 |
| Design | Wall mounted |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | DN32 |
| DH connection type | External thread |
| DH pipe size | DN32 |
| DHW circulation | Yes |
| DHW circulation pump brand | Grundfos |
| DHW circulation pump type | UPS 25-60 N 180 |
| DHW connection size | DN25 |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW HEX type | XB37M-20 |
| DHW pipe size | DN32 |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 1.44 m³/h |
| HE connection size | DN32 |
Characteristic | Value |
|---|---|
| HE connection type | Internal thread |
| HE pipe size | DN25 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Heating HEX type | XB37L-10 |
| Heating pump brand | Grundfos |
| Heating pump type | Magna 3 25-100 |
| Height with cover [mm] | 1200 mm |
| Height without cover [mm] | 1200 mm |
| HEX DHW alloy | 1.4404 |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | 1.4404 |
| HEX heating brazing material | Brazed copper |
| Insulation material | EPP |
| Manufacturer's name | Danfoss |
| Material Description | DSA 2 WALL SE HE150 DHW80 |
| Number of households [Max] | 10 |
| Number of households [Min] | 5 |
| Package depth [mm] | 800 mm |
| Package height [mm] | 800 mm |
| Package width [mm] | 1200 mm |
| PED category | § 3.3 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSA2 WALL |
| Substation version | HE150 DHW80 |
| Supply temperature construction [˚C] | 115 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 650 mm |
| Width without cover [mm] | 800 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 15 Kilogram |