
Type 3-1, Heating controller name: ECL 210, DHW controller name: PTC2
004U8269
Type 3-1, 16 bar, 110 °C, ECL 210, PTC2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Akva Lux II VX (A237)
004U8269
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Top and bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Included |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 381 mm |
| Depth without cover [mm] | 365 mm |
| Description | Akva Lux II VX HWP type 1 DHW + type 3 FH (XB 06L-1-24) |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G ext. thread |
| DH pipe size | Ø18 |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2 |
| DHW HEX type | XB06H-1 26 |
| DHW pipe size | Ø18 |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating control type | Electronic |
| Heating controller name | ECL 210 |
| Heating HEX type | XB06L-1 24 |
Characteristic | Value |
|---|---|
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 |
| Height with cover [mm] | 861 mm |
| Height without cover [mm] | 861 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazing material | Brazed copper |
| Insulation material | Without |
| Material Description | Akva Lux II VX HWP ECL210/A237 TYP3/1 K |
| Mixing circuit - control | ECL 210 / AHQM / AMV |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 620 mm |
| Package height [mm] | 420 mm |
| Package width [mm] | 840 mm |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 3 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Akva Lux II VX (A237) |
| Remarks | Indir. HE and DHW, ECL210/A237 for HE, for floor HE w. safety function |
| Station size type | Type 3-1 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | Out of scope |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 510 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47 Kilogram |
| Net weight | 45 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162510353 |