
Type 1-1, Heating controller name: ECL 210-A237 & AHQM 15/AMV150, DHW controller name: PTC2+P
004U8267
Type 1-1, 16 bar, 110 °C, ECL 210-A237 & AHQM 15/AMV150, PTC2+P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Akva Lux II VX (A237)
004U8267
Product specifications
Characteristic | Value |
|---|---|
| Additional information | 2x Safety valvesCover |
| Application type | Indirect Heating & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Top and bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Included |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 381 mm |
| Depth without cover [mm] | 365 mm |
| Description | Akva Lux II VX HWP Type 1-1, ECL210, without insulation |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G ext. thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 55 kW |
| DHW capacity [kW] [Min] | 37 kW |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2+P |
| DHW HEX type | XB06H-1 26 |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 34 kW |
| Heating capacity [kW] [Min] | 8 kW |
Characteristic | Value |
|---|---|
| Heating control type | Electronic |
| Heating controller name | ECL 210-A237 & AHQM 15/AMV150 |
| Heating HEX type | XB06H-1 26 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 15-70 130 ZZA |
| Height with cover [mm] | 861 mm |
| Height without cover [mm] | 861 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazing material | Brazed copper |
| Insulation material | Without |
| Material Description | Akva Lux II VX ECL210/A237 TYP1/1 K |
| Mixing circuit - control | ECL 210 / AHQM / AMV |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 620 mm |
| Package height [mm] | 420 mm |
| Package width [mm] | 840 mm |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 3 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Akva Lux II VX (A237) |
| Remarks | Indir. HE and DHW, ECL210/A237 for HE |
| Station size type | Type 1-1 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 510 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47 Kilogram |
| Net weight | 45 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162510339 |