
VXe SLS (A247), Type 2-1
145F4464
Product type: VXe SLS (A247), Type 2-1, 16 bar, 120 °C, AHQM 20
145F4464
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & DHW Charging |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | Polypropylene |
| Depth with cover [mm] | 315 mm |
| Depth without cover [mm] | 315 mm |
| Description | VXe-SLS ECL310/A247, Type 2/1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW Actuator | AMV 10 |
| DHW connection size | 3/4" |
| DHW connection type | External thread |
| DHW Control type | Electronic |
| DHW Control valve | AHQM 20 |
| DHW control valve kvs value [m3/h] | 2.50 |
| DHW controller name | ECL 310 / A247 |
| DHW HEX type | XB06H-1 26 |
| DHW pipe size | Ø18 |
| DHW tank circuit - pump brand | Grundfos |
| DHW tank circuit - pump type | UPM3 15-50 130 CIL3 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
Characteristic | Value |
|---|---|
| HE pipe size | Ø18 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
| Heating Control valve | AHQM 15 |
| Heating control valve kvs value [m³/h] | 1.60 m³/h |
| Heating controller name | ECL 310 / A247 |
| Heating HEX type | XB06H-1 40 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Height with cover [mm] | 785 mm |
| Height without cover [mm] | 785 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | Polypropylene |
| Material Description | VXe-SLS ECL310/A247, Type 2/1 |
| Material Description (Short Te | VXe SLS, Type 2-1, ECL 310/A247 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | VXe SLS (A247) |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2-1 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 550 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Kilogram |
| Net weight | 38 Kilogram |
| Volume | 173.91 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424628208 |
| Proposition 65 | Cancer and Reproductive Harm |