
DHW system, TD-FLS, 210 kW
161L1094
ThermoDual-FLS 210KW PUMP-OR INS-C
161L1094
Product specifications
Characteristic | Value |
|---|---|
| Application type | Fresh water modules |
| Capacity [KW] | 210.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | ThermoDual-FLS 210KW PUMP-OR INS-C |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | External control |
| DHW controller name | No Controller |
Characteristic | Value |
|---|---|
| DHW HEX type | XB59M-1 30 |
| HEX DHW brazing material | Copper |
| Material Description | TD-FLS 210KW PUMP-OR INS-C |
| Pressure nominal primary [bar] | 10 bar |
| Product group | DHW system |
| Product line | 32 |
| Product Type | TD-FLS |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 783.902 Liter |