
Warranty & Service
145H0756
Type SGCI-FN, 6 connections, TWA 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service
145H0756
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Type SGCI-FN, 6 connections, TWA 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | DISTRIB. UNIT SGCI-FN, 6 CONN. TWA 24V |
Characteristic | Value |
|---|---|
| Number of connections | 6 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 90 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.629 Kilogram |
| Net weight | 7.5 Kilogram |
| Volume | 102.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428675086 |
| Proposition 65 | Cancer and Reproductive Harm |