
Warranty & Service
145H0512
Distribution unit for VX-F, with 12 connections
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service
145H0512
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| CE evaluated | Yes |
| Connection direction | Top |
| Contains batteries | No |
| Control | No controller |
| Description | Distribution unit for VX-F, with 12 connections |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
| HE connection type | G ext. thread |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | VX-F SG Distribution unit 12 conn. |
| Number of connections | 2 |
| Number of floor heating manifold connections | 12 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Kilogram |
| Net weight | 9 Kilogram |
| Volume | 106.143 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525442 |
| Proposition 65 | Cancer and Reproductive Harm |