
Warranty & Service
145H0381
DISTRIB. UNIT SGCL-FN, 11 CONN.TWA, LINK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service
145H0381
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DISTRIB. UNIT SGCL-FN, 11 CONN.TWA, LINK |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | 6(c) |
| Material Description | DISTRIB. UNIT SGCL-FN, 11 CONN.TWA, LINK |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.2 Kilogram |
| Net weight | 10 Kilogram |
| Volume | 106.143 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424654337 |
| Proposition 65 | Cancer and Reproductive Harm |