
Distribution units SG – CDM
145H0872
Stainless steel manifold, 12 loops, used in combination with CDM cooling module - For EvoFlat / EvoFlat 4.0
145H0872
Product specifications
Characteristic | Value |
|---|---|
| Accessory type | Distribution unit SG - CDM |
| Application type | Distribution units |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection direction | Top |
| Contains batteries | No |
| Control | No controller |
| Description | Stainless steel manifold, 12 loops, used in combination with CDM cooling module - For EvoFlat / EvoFlat 4.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G ext. thread |
| In scope of WEEE | No |
| Material Description | DISTR. UNIT CDM SG, 12 CONN. |
| Number of connections | 2 |
| Number of floor heating manifold connections | 12 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Distribution units SG – CDM |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| UL evaluated | No |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.7 Kilogram |
| Net weight | 8.5 Kilogram |
| Volume | 78.736 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424500443 |
| Proposition 65 | Cancer and Reproductive Harm |