
Distribution unit SGCI
145H1942
Stainless steel manifold, 2 loops, ICON2 Master controller - For EvoFlat / EvoFlat 4.0
145H1942
Product specifications
Characteristic | Value |
|---|---|
| Accessory type | Distribution unit SGCI |
| Actuator | 230V |
| Adaptive learning | Yes |
| App-solution installer | Installer app with commissioning tool |
| App-solution user | Danfoss Ally |
| Application type | Distribution units |
| Approval | CE |
| Automatic balancing | Yes |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection direction | Top |
| Contains batteries | No |
| Control | ICON2 Master controller |
| Description | Stainless steel manifold, 2 loops, ICON2 Master controller - For EvoFlat / EvoFlat 4.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G ext. thread |
| In scope of WEEE | Yes |
| Interfaces | BluetoothZigbee |
| Material Description | DISTRIB. UNIT SGCI-FN, 2 CONN ICON2 230V |
| Number of connections | 2 |
| Number of floor heating manifold connections | 2 |
| Power per output [W] [Max] | 2 W |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Distribution unit SGCI |
| PWM | Yes |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Scheduling | Yes |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL evaluated | No |
| Valve excercise | Yes |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.8 Kilogram |
| Net weight | 5.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5715162905708 |