
CDM cooling, 6 bar
145B9507
CDM cooling module, used in combination with Distribution unit SG/SGCI-CDM - For EvoFlat / EvoFlat 4.0
145B9507
Product specifications
Characteristic | Value |
|---|---|
| Accessory type | CDM cooling module |
| Actuator | 230V |
| Application type | Distribution units |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Connection direction | Top and bottom |
| Connection direction primary and secondary | Top and bottom |
| Contains batteries | No |
| Control | ICON2 Master controller |
| Description | CDM cooling module, used in combination with Distribution unit SG/SGCI-CDM - For EvoFlat / EvoFlat 4.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| In scope of WEEE | No |
| Material Description | CDM Module - DN25 AB-PM + DN20 RA-C 230V |
| Meetering | Prepared for energy meter |
| Number of connections | 6 |
| Number of floor heating manifold connections | 0 |
| Power per output [W] [Max] | 2 W |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | CDM cooling |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 37.7 Liter |
| EAN/UPC | 5715255013761 |