
Substations, 45 kW
861L0849
Direct connection substation with one heating circuit H1, comprising ECL 310 controller
861L0849
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct heating |
| Capacity [KW] | 45.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Right |
| Connection direction primary and secondary | Top |
| Contains batteries | No |
| Description | Direct connection substation with one heating circuit H1, comprising ECL 310 controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | Electronic |
Characteristic | Value |
|---|---|
| Heating controller name | ECL 310 |
| Manufacturer's name | Danfoss |
| Material Description | DSA0 MINI-DRO040-H1__HH |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Substations |
| Product line | 32 |
| Product Type | DSA0 MINI |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Kilogram |
| Net weight | 50 Kilogram |
| Volume | 435.099 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162738573 |
| Proposition 65 | Cancer and Reproductive Harm |