
Termix VMTD-F-MIX-B, Type 2, Heating controller name: RAVK, DHW controller name: AVTB
144H2510
Product type: Termix VMTD-F-MIX-B, Type 2, 10 bar, 110 °C, RAVK, AVTB
144H2510
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 242 mm |
| Depth without cover [mm] | 150 mm |
| Description | VMTD-F-MIX-B-2 |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Included |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 1.90 |
| DHW controller name | AVTB |
| DHW HEX type | T24-1 24 G3/4" P |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | RAVK |
| Heating control type | Thermostatic + Differential pressure |
| Heating Control valve | VMT |
| Heating controller name | RAVK |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 785 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | VMTD-F-MIX-B-2 |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VMTD-F-MIX-B |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 206d8ade-4e62-4d7c-a223-c97fb8e0a7df |
| SCIP dossier product name | VMTD-F-MIX-B-2 |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 110 °C |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 528 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 22 Kilogram |
| Volume | 61.776 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561461759 |
| Proposition 65 | Cancer and Reproductive Harm |